Resources

Filter by

Supplying an AC-DC Power Supply from a DC source

A frequently asked question concerns the suitability of using an AC/DC power supply with a DC source. There are two part...

Blog Posts

150 Watt Half Brick DC/DC Wandler mit außergewöhnlich weitem 8:1 Eingangsspannungsbereich

XP Power stellt heute mit der QSB150 Serie seine neuen 150W DC/DC Wandler im Half Brick Format vor.

News

Rugged, industrial construction, SHP-MHP series of power supplies

SHP and MHP Series AC-DC power supplies designed to meet industrial and medical approvals.

Videos

DEF-STD 59-411 and the challenge of Land Class A

DEF STD 59-411 was issued by the UK Ministry of Defence in 2007 for land, sea and air equipment. It replaced DEF STD 59...

Blog Posts

New Version of EN61000-3-2, The Harmonic Current Standard

EN61000-3-2:2006+A2:2009 is the present standard for limits for harmonic current emissions for equipment with an input c...

Blog Posts

Industry leading 95% efficient 225 Watt AC-DC supply in a 2" x 4" package

The EPL225 series of high efficiency, open frame, AC-DC power supplies are approved for industrial, IT and medical appli...

Blog Posts

The New Safety Standard for ITE and AV Equipment: IEC62368-1

The boundaries between information technology and audio/ video technology have become increasingly blurred. For example,...

Blog Posts

Kleinster isolierter, geregelter 9W DC/DC Wandler mit 4:1 Eingang

XP Power stellt heute mit den ITZ seine neuen, kompakten DC/DC Wandler mit 9W vor. Unserer Meinung nach sind dies die kl...

News

Using Y rated capacitors in medical applications

The medical standard IEC60601-1 is mandatory for medical equipment and requires manufacturers to review the isolation sy...

Blog Posts

DEF-STAN 61-5 Part 6, Issue 6, Compliance Made Easy

In February 2009, the UK Ministry of Defence published issue 6 of Defence Standard 61-5 part 6 to cover 12 and 24V syste...

Blog Posts

EN55032 Replaces EN55022

EN55032 is the new standard for EMC emissions replacing EN55022, the standard for ITE equipment, and two other EMC stand...

Blog Posts

XP Power´s vergossenes 80 Watt AC-DC Modul in extrem kompakten Abmessungen

XP Power stellt heute mit den ECE80 vergossene, hocheffiziente AC/DC Wandler mit 80W mit Singleausgang und geringer Leer...

News